ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DAP | |||
BST1 | 19 | P | Supply input for high-side MOSFET gate drive circuit. Connect a ceramic capacitor between BSTx and SWx pins. An internal diode is connected between V5D and BSTx. |
BST2 | 30 | P | |
COMP1 | 16 | I/O | Output of internal transconductance error amplifier. Connect an integral compensation network to ensure stability. |
COMP2 | 1 | I/O | |
CSN1 | 17 | I | Negative input (–) of internal rail-to-rail transconductance error amplifier. Connect directly to the negative node of the LED current sense resistor, RCS. |
CSN2 | 32 | I | |
CSP1 | 18 | I | Positive input (+) of internal rail-to-rail transconductance error amplifier. Connect directly to the positive node of the LED current sense resistor, RCS. |
CSP2 | 31 | I | |
EN | 24 | I | An active high logic input enables the devices. Pull this pin low to enter low power sleep state. |
FLT1 | 22 | O | Open-drain fault indicator. Connect to V5D with a resistor to create an active low fault signal output. |
FLT2 | 27 | O | |
FSET | 25 | I | Frequency select input. Connect to V5D to operate at nominal frequency of 440 kHz. Connect to GND to operate at nominal frequency of 2.1 MHz. |
GND | 7, 10 | G | Signal ground. Return for the internal voltage reference and analog circuits. Connect to circuit ground to complete return path. |
IADJ1 | 23 | I | Analog adjust input. Input below 100 mV disables the channel. The analog input can be varied between 140 mV to 2.4 V to set current reference from 10 mV to 173 mV. Connect a 0.1-μF capacitor from pin to GND. |
IADJ2 | 26 | I | |
PGND | 3, 4, 13, 14 | G | Ground returns for low-side MOSFETs |
SW1 | 20, 21 | P | Switching output of the regulator. Internally connected to both power MOSFETs. Connect to the power inductor. |
SW2 | 28, 29 | P | |
UDIM1 | 15 | I | Undervoltage lockout and external PWM dimming input. Connect to VIN through a resistor divider to implement input undervoltage protection. Diode couple external PWM signal to enable dimming. Locally decouple to GND using a 1-nF ceramic capacitor. Do not float. |
UDIM2 | 2 | I | |
V5A | 8 | P | Analog supply voltage. Locally decouple to GND using a 100-nF to 1-µF ceramic capacitor located close to the controller. |
V5D | 9 | P | Digital supply voltage. Locally decouple to GND using a 2.2-µF to 4.7-µF ceramic capacitor located close to the controller. |
VIN1 | 11, 12 | P | Power inputs and connections to high-side MOSFET drain node. Connect to the power supply and bypass capacitors CIN. The path from the VIN pin to high frequency bypass CIN and PGND must be as short as possible. |
VIN2 | 5, 6 | P |