ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
The inductor is sized to meet the ripple specification at 50% duty cycle. TI recommends a minimum of 30% peak-to-peak inductor ripple to ensure periodic switching operation. Use Equation 15 to calculate the inductor value.

Use Equation 16 and Equation 17 to calculate the RMS and peak currents through the inductor. Make sure that the inductor is rated to handle these currents.