ZHCSMX7A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
In sleep mode, the following occurs:
In sleep mode, the output voltage rises above 3 V as all internal loads are switched off and the leakage current associated with high-side gate drive is forced through the switch node, SWx.