ZHCSCA8A March 2014 – April 2019 TPS65286
PRODUCTION DATA.
| PART NO. | DESCRIPTION | COMMENTS |
|---|---|---|
| TPS65280 | One buck converter and two USB switches | 0.3 ≤ fSW ≤ 1.4 MHz, 4.5 V ≤ VIN ≤ 18 V, VOUT fixed 5 V, maximum DC current 4 A, 2.5 V ≤ VSW_IN ≤ 6 V, USB current limit fixed
1.2 A, with manufacture trim option. |
| TPS65281, TPS65281-1 | One buck converter and one USB switch | 0.3 ≤ fSW ≤ 1.4 MHz, 4.5 V ≤ VIN ≤ 18 V, VOUT adjustable, maximum DC current 4 A, 2.5 V ≤ VSW_IN ≤ 6 V, USB current limit adjustable form 75 mA to 2.7 A. |
| TPS65282 | One buck converter and two USB switches | 0.3 ≤ fSW ≤ 1.4 MHz, 4.5 V ≤ VIN ≤ 18 V, VOUT adjustable, maximum DC current 4 A, 2.5 V ≤ VSW_IN ≤ 6 V, USB current limit adjustable form 75 mA to 2.7 A. |
| TPS65287 | Three buck converters and one USB switch | 0.3 ≤ fSW ≤ 2.2 MHz, 4.5 V ≤ VIN ≤ 18 V, VOUT adjustable, maximum DC current 3/2/2 A, 2.5 V ≤ VSW_IN ≤ 6 V, USB current limit adjustable form 75 mA to 2.7 A. |
| TPS65288 | Three buck converters and two USB switches | 0.3 ≤ fSW ≤ 2.2 MHz, 4.5 V ≤ VIN ≤ 18 V, VOUT adjustable, maximum DC current 3/2/2 A, 2.5 V ≤ VSW_IN ≤ 6 V, USB current limit fixed 1.2 A, with manufacture trim option. |