ZHCSCA8A March 2014 – April 2019 TPS65286
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT SUPPLY | ||||||
| VIN | Input voltage range | VIN1 and VIN2 | 4.5 | 28 | V | |
| IDDSDN | Shutdown supply current | EN1 = EN2 = low | 7.60 | 15 | µA | |
| IDDQ_NSW | Quiescent current without buck switching | EN = high, ENx = low, FB = 1 V
Without buck switching |
0.8 | mA | ||
| IDDQ_SW | Input quiescent current with buck switching | EN = high, ENx = low, FB = 0.6 V
With buck switching |
26 | mA | ||
| UVLO | VIN under voltage lockout | Rising VIN | 4 | 4.25 | 4.50 | V |
| Falling VIN | 3.75 | 4 | 4.25 | |||
| Hysteresis | 0.25 | |||||
| V7V | Low side gate driver, controller, biasing supply | V7V load current = 0 A,
VIN = 24 V |
6.10 | 6.25 | 6.4 | V |
| IOCP_V7V | Current limit of V7V LDO | 83 | mA | |||
| ENABLE | ||||||
| VENR | Enable threshold | Rising | 1.21 | 1.26 | V | |
| VENF | Enable threshold | Falling | 1.10 | 1.17 | V | |
| IENL | Enable pull-up current | EN = 1 V | 3 | µA | ||
| IENH | Enable pull-up current | EN = 1.5 V | 6 | µA | ||
| IENHYS | Enable hysteresis current | 3 | µA | |||
| OSCILLATOR | ||||||
| fSW | Switching frequency | Internal oscillator clock frequency | 400 | 500 | 600 | kHz |
| TSYNC_w | Clock sync minimum pulse width | 80 | ns | |||
| VSYNC_HI | Clock sync high threshold | 2 | V | |||
| VSYNC_LO | Clock sync low threshold | 0.8 | V | |||
| VSYNC_D | Clock falling edge to LX rising edge delay | 120 | ns | |||
| fSYNC | Clock sync frequency range | 200 | 1600 | kHz | ||
| BUCK CONVERTER | ||||||
| VIN | Input supply voltage | 4.5 | 28 | V | ||
| VFB | Feedback voltage | VCOMP = 1.2 V, TJ = 25°C | 0.594 | 0.6 | 0.606 | %/V |
| VCOMP = 1.2 V,
TJ = 40°C to 125°C |
0.588 | 0.6 | 0.612 | |||
| Gm_EA | Error amplifier trans-conductance | -4 µA < ICOMP < 4 µA | 1240 | µS | ||
| Gm_SRC | COMP voltage to inductor current Gm(1) | ILX = 0.5 A | 9.2 | A/V | ||
| ISS | Soft-Start terminal charging current | SS = 1 V | 5.5 | µA | ||
| TSS_INT | Internal Soft-Start time | SS terminal floats | 0.5 | 1 | 1.5 | ms |
| ILIMIT | Buck peak inductor current limit | RLIM = 0 Ω | 6.6 | 7.7 | 8.7 | A |
| RLIM = 200 kΩ | 5.2 | |||||
| TON_MIN | Minimum on time (current sense blanking) | 85 | 120 | ns | ||
| Rdson_HS | On resistance of high side FET | V7V = 6.25 V, includes bondwire resistance | 55 | mΩ | ||
| Rdson_LS | On resistance of low side FET | VIN = 24 V, includes bondwire resistance | 30 | mΩ | ||
| Thiccupwait | Hiccup wait time | 256 | cycles | |||
| Thiccup_re | Hiccup time before re-start | 8192 | cycles | |||
| POWER DISTRIBUTION SWITCH | ||||||
| VSW_IN | Power switch input voltage range | 2.5 | 6 | V | ||
| VUVLO_SW | Input under-voltage lock out | VSW_IN rising | 2.15 | 2.25 | 2.35 | V |
| VSW_IN falling | 2.05 | 2.15 | 2.25 | |||
| Hysteresis | 0.1 | |||||
| RDSON_SW | Power switch NDMOS on-resistance | VSW_INx = 5 V, ISW_OUTx = 0.5 A, TJ = 25°C, includes bondwire resistance | 100 | mΩ | ||
| VSW_INx = 2.5 V, ISW_OUTx = 0.5 A, TJ = 25°C, includes bondwire resistance | 100 | |||||
| tD_on | Turn-on delay time | VSW_INx = 5 V, CL = 10 µF,
RL = 100 Ω (see Figure 1) |
1.26 | 1.9 | ms | |
| tD_off | Turn-off delay time | 1.17 | 1.76 | ms | ||
| tr | Output rise time | 0.86 | 1.3 | ms | ||
| tf | Output fall time | 1.37 | 2.06 | ms | ||
| IOS | Current limit threshold (Maximum DC current delivered to load) and short circuit current, SW_OUT connect to ground | RSET = 14.3 kΩ | 1.65 | 1.76 | 1.87 | A |
| RSET = 20 kΩ | 1.18 | 1.26 | 1.34 | |||
| RSET = 50 kΩ | 0.5 | |||||
| RSET shorted to SW_IN or open | 1.22 | 1.31 | 1.39 | |||
| TIOS | Response time to short circuit | VSW_INx = 5 V | 2 | us | ||
| TDEGLITCH(OCP) | Switch over current fault deglitch | Fault assertion or de-assertion due to over-current condition | 7 | 10 | 13 | ms |
| VL_nFAULT | nFAULTx terminal output low voltage | InFAULTx = 1 mA | 400 | mV | ||
| VEN_SWH | SW_EN1/2 high level input voltage | SW_EN1, SW_EN2 | 2 | V | ||
| VEN_SWL | SW_EN1/2 low level input voltage | SW_EN1, SW_EN2 | 0.4 | V | ||
| RDIS | Discharge resistance(2) | VSW_INx = 5 V, VSW_ENx = 0 V | 104 | Ω | ||
| THERMAL SHUTDOWN | ||||||
| TTRIP_BUCK | Thermal protection trip point | Rising temperature | 160 | °C | ||
| THYST_BUCK | Hysteresis | 20 | °C | |||
| TTRIP_SW | Power switch thermal protection trip point | Rising temperature | 145 | °C | ||
| THYST | Hysteresis | 20 | °C | |||
Figure 1. Power Switches Test Circuit and Voltage Waveforms
Figure 2. Response Time to Short Circuit Waveform
Figure 3. Output Voltage vs Current Limit Threshold