ZHCSCA8A March 2014 – April 2019 TPS65286
PRODUCTION DATA.
The TPS65286 regulate output voltage set by a feedback resistor divider to 0.6-V reference voltage with feedback resistor divider. It is recommended to use 1% tolerance or better divider resistors. Great care should be taken to route the FB line away from noise sources, such as the inductor or the LX switching node line. Start with 39 kΩ for the R1 resistor and use Equation 2 to calculate R2.
Figure 24. Buck Feedback Resistor Divider