ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVIN_3V3,ActSrc | current into VIN_3V3 | Active Source mode: VVBUS=5.0V, VVIN_3V3=3.3V | 3 | mA | ||
IVIN_3V3,IdlSrc | current into VIN_3V3 | Idle Source mode: VVBUS=5.0V, VVIN_3V3=3.3V | 1.0 | mA | ||
PMstbySrc | Power drawn into PP5V and VIN_3V3 in Modern Standby Source Mode | CCm floating, CCn tied to GND through 5.1kΩ, VPP5V = 5V, VVIN_3V3=3.3V, IVBUS=0, TJ=25oC | 4.5 | mW | ||
IVIN_3V3,SleepSrc | current into VIN_3V3 | Sleep source mode: VVBUS=0V, VVIN_3V3=3.3V | 61 | µA | ||
IPP5V,Sleep | current into PP5V | Sleep mode: VVBUS=0V, VVIN_3V3=3.3V | 2 | µA | ||
IPP5V,ActSrc | current into PP5V | Active Source mode: VVBUS=5.0V, VVBUS=5.0V, VVIN_3V3=3.3V. No external load on VBUS. | 0.5 | mA |