ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN_3V3, VBUS | ||||||
VVBUS_UVLO | VBUS UVLO threshold. | rising | 3.6 | 3.9 | V | |
falling | 3.5 | 3.8 | ||||
hysteresis | 0.1 | |||||
VVIN3V3_UVLO | voltage required on VIN_3V3 for power on | rising, VVBUS=0 | 2.56 | 2.66 | 2.76 | V |
falling, VVBUS=0 | 2.44 | 2.54 | 2.64 | |||
hysteresis | 0.12 | |||||
LDO_3V3, LDO_1V5 | ||||||
VLDO_3V3 | voltage on LDO_3V3 | VVIN_3V3 = 0V, 10 µA ≤ ILOAD ≤ 18 mA, VVBUS ≥ 3.9V | 3.0 | 3.4 | 3.6 | V |
RLDO_3V3 | Rdson of VIN_3V3 to LDO_3V3 | ILDO_3V3=50mA | 1.4 | Ω | ||
VLDO_1V5 | voltage on LDO_1V5 | up to maximum internal loading condition. | 1.49 | 1.5 | 1.65 | V |