ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C_EC_IRQ | ||||||
OD_VOL_IRQ | Low level output voltage | IOL = 2 mA | 0.4 | V | ||
OD_LKG_IRQ | Leakage Current | Output is Hi-Z, VI2Cx_IRQ = 3.45 V | –1 | 1 | µA | |
SDA and SCL Common Characteristics (Slave) | ||||||
VIL | Input low signal | VLDO_3V3=3.3V, | 0.54 | V | ||
VIH | Input high signal | VLDO_3V3=3.3V, | 1.3 | V | ||
VHYS | Input hysteresis | VLDO_3V3=3.3V | 0.165 | V | ||
VOL | Output low voltage | IOL=3 mA | 0.36 | V | ||
ILEAK | Input leakage current | Voltage on pin = VLDO_3V3 | –3 | 3 | µA | |
IOL | Max output low current | VOL=0.4 V | 15 | mA | ||
IOL | Max output low current | VOL=0.6 V | 20 | mA | ||
tf | Fall time from 0.7*VDD to 0.3*VDD | VDD = 1.8V, 10 pF ≤ Cb ≤ 400 pF | 12 | 80 | ns | |
tf | Fall time from 0.7*VDD to 0.3*VDD | VDD = 3.3V, 10 pF ≤ Cb ≤ 400 pF | 12 | 150 | ns | |
tSP | I2C pulse width surpressed | 50 | ns | |||
CI | pin capacitance (internal) | 10 | pF | |||
Cb | Capacitive load for each bus line (external) | 400 | pF | |||
SDA and SCL Standard Mode Characteristics (Slave) | ||||||
fSCLS | Clock frequency for slave | VDD = 1.8V or 3.3V | 100 | kHz | ||
tVD;DAT | Valid data time | Transmitting Data, VDD = 1.8V or 3.3V, SCL low to SDA output valid | 3.45 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting Data, VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low | 3.45 | µs | ||
SDA and SCL Fast Mode Characteristics (Slave) | ||||||
fSCLS | Clock frequency for slave | VDD = 1.8V or 3.3V | 100 | 400 | kHz | |
tVD;DAT | Valid data time | Transmitting data, VDD = 1.8V, SCL low to SDA output valid |
0.9 | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting data, VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low |
0.9 | µs |