ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
When PP_CABLE clamps the current, the temperature of the switch will begin to increase. When the local temperature sensors of PP_5V or PP_CABLE detect that TJ>TSD_PP5V the PP_CABLE switch is disabled and latched off within tPP_CABLE_off. The port then enters the USB Type-C ErrorRecovery state.