ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The Recommended Capacitance in the Specifications section lists the recommended board capacitances for the various supplies. The typical capacitance is the nominally rated capacitance that must be placed on the board as close to the pin as possible. The maximum capacitance must not be exceeded on pins for which it is specified. The minimum capacitance is minimum capacitance allowing for tolerances and voltage derating ensuring proper operation.