ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
During the boot procedure, the device will read the ADCINx pins and set the configurations based on the table below.
ADCIN1 Decoded Value (1) | I2C Address Index (2) | SPM Enabled | ||
---|---|---|---|---|
ADCIN1[2] | ADCIN1[1] | ADCIN1[0] | ||
0 | 0 | 0 | #1 | no |
0 | 0 | 1 | #2 | |
0 | 1 | 0 | #3 | |
0 | 1 | 1 | #4 | |
1 | 0 | 0 | #1 | yes |
1 | 0 | 1 | #2 | |
1 | 1 | 0 | #3 | |
1 | 1 | 1 | #4 |
ADCIN2 Decoded Value (1) | Minimum Current(2) | Maximum Current | DCP Mode | ||
---|---|---|---|---|---|
ADCIN2[2] | ADCIN2[1] | ADCIN2[0] | |||
0 | 0 | 0 | USB Default | 1.5A | DCP |
0 | 0 | 1 | DCP Auto Mode 1 | ||
0 | 1 | 0 | 3A | DCP | |
0 | 1 | 1 | DCP Auto Mode 1 | ||
1 | 0 | 0 | 1.5A | 1.5A | DCP |
1 | 0 | 1 | DCP Auto Mode 1 | ||
1 | 1 | 0 | 3A | DCP | |
1 | 1 | 1 | DCP Auto Mode 1 |