ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CHG_HI, CTL, EN | ||||||
GPIO_VIH | GPIOx high-Level input voltage | VLDO_3V3 = 3.3V | 1.3 | V | ||
GPIO_VIL | GPIOx low-level input voltage | VLDO_3V3 = 3.3V | 0.54 | V | ||
GPIO_HYS | GPIOx input hysteresis voltage | VLDO_3V3 = 3.3V | 0.09 | V | ||
GPIO_ILKG | GPIOx leakage current | VGPIOx = 3.45 V | –1 | 1 | µA | |
GPIO_RPD | GPIOx internal pull-down | pull-down enabled | 50 | 100 | 150 | kΩ |
GPIO_DG | GPIOx input deglitch | 20 | ns | |||
Status Outputs | ||||||
GPIO_VOL | GPIOx output low voltage | VLDO_3V3 = 3.3V, IGPIOx=2mA | 0.4 | V | ||
ADCIN1, ADCIN2 | ||||||
ADCIN_ILKG | ADCINx leakage current | VADCINx = 3.45 V, VVIN_3V3 = 3.3 | –1 | 1 | µA | |
tBOOT | time from LDO_3V3 going high until ADCINx is read for configuration | 10 | ms |