ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
When PP_5V clamps the current, the temperature of the switch will begin to increase. When the local temperature sensors of PP_5V or PP_CABLE detect that TJ>TSD_PP5V the PP_5V switch is disabled and the affected port enters the USB Type-C ErrorRecovery state.