ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
The internal circuitry is powered from 1.5 V. The 1.5-V LDO steps the voltage down from LDO_3V3 to 1.5 V. The 1.5-V LDO provides power to all internal low-voltage digital circuits which includes the digital core, and memory. The 1.5-V LDO also provides power to all internal low-voltage analog circuits. Connect the recommended capacitance CLDO_1V5 (see the Recommended Capacitance in the Specifications section) from the LDO_1V5 pin to the GND pin.