ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOVP4RCP | VBUS over voltage protection | OVP detected when VVBUS > VOVP4RCP (rising) | 5.54 | 5.8 | 6.08 | V |
VOVP4RCP | VBUS over voltage protection | falling | 5.44 | 5.94 | V | |
VPP5V_UVLO | Voltage required on PP5V | rising | 3.9 | 4.1 | 4.3 | V |
falling | 3.8 | 4.0 | 4.2 | |||
hysteresis | 0.1 | |||||
IDSCH | VBUS discharge current | VVBUS = 22V, measure IVBUS | 4 | 15 | mA |