ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Advertisement | ||||||
VDX_SRC | Source voltage | CUSB_P ≤ 600 pF | 0.55 | 0.6 | 0.65 | V |
VDX_ILIM | VDX_SRC current limit | 250 | 400 | µA | ||
IDX_SNK | Sink Current | VUSB_P ≥ 250 mV | 25 | 75 | 125 | µA |
IDX_SNK | Sink Current | VUSB_N ≥ 250 mV | 25 | 75 | 125 | µA |
RDCP_DAT | Dedicated Charging Port Resistance | 0.5 V ≤ VUSB_P ≤ 0.7 V, 25 µA ≤ IUSB_N ≤ 175 µA | 200 | Ω |