ZHCSMU5A July 2020 – December 2020 TPS25814
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RPP_CABLE | Rdson of the VCONN path | VPP5V=5V, IL = 250 mA, measure resistance from PP5V to CCy | 1.2 | Ω | ||
ILIMVC | short circuit current limit | VPP5V=5V, RL=10mΩ , measure ICCy | 540 | 600 | 660 | mA |
ICC2PP5V | Reverse leakage current through VCONN FET | VCONN disabled, TJ ≤ 85 oC, VCCy = 5.5 V, VPP5V=0 V, VVBUS=5V, LDO forced to draw from VBUS, measure ICCy | 10 | µA | ||
VVC_OVP | Over-voltage protection threshold for PP_CABLE | VPP5V rising | 5.6 | 5.9 | 6.2 | V |
VVC_RCP | Reverse current protection threshold for PP_CABLE, sourcing VCONN through CCx | VPP5V ≥ 4.9 V, VCCy = VPP5V, VCCx rising | 60 | 200 | 340 | mV |
VPP5V ≥ 4.9 V, VCCy ≤ 4 V, VCCx rising | 210 | 340 | 470 | mV | ||
tVCILIM | Current clamp deglitch time | 1.3 | ms | |||
tPP_CABLE_FSD | Time to disable PP_CABLE after VPP5V > VVC_OVP or VCCx - VPP5V > VVC_RCP | CL=0 | 0.5 | µs | ||
tPP_CABLE_off | from disable signal to CCy at 10% of final value | IL = 250 mA, VPP5V = 5V, CL=0 | 100 | 200 | 300 | µs |
tiOS_PP_CABLE | response time to short circuit | VPP5V=5V, for short circuit RL = 10mΩ. | 2 | µs |