ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 7 | 0x07 | RSV | RSV | RSV | DEMP | RSV | RSV | RSV | SDSL |
| Reset Value | 0 | 0 | |||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| DEMP | De-Emphasis Enable | ||||||||
| This bit enables or disables the de-emphasis filter. The default coefficients are for 44.1kHz sampling rate, but can be changed by reprogramming the appropriate coeffients in RAM. | |||||||||
| Default value: 0 | |||||||||
| 0: De-emphasis filter is disabled | |||||||||
| 1: De-emphasis filter is enabled | |||||||||
| SDSL | SDOUT Select | ||||||||
| This bit selects what is being output as SDOUT via GPIO pins. | |||||||||
| Default value: 0 | |||||||||
| 0: SDOUT is the DSP output (post-processing) | |||||||||
| 1: SDOUT is the DSP input (pre-processing) | |||||||||