ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
In any page, register 0 is the Page Select Register. The register value selects the Register Page from 0 to 255 for next read or write command.
| Register No | Description | Register No | Description | |
|---|---|---|---|---|
| Page 0 | 44 | Clock missing detection period | ||
| 0 | Page Select register | 59 | Auto mute time | |
| 1 | Analog control register | 60-64 | Reserved | |
| 2 | Standby, Powerdown requests | 65-66 | Auto mute enable and delay | |
| 3 | Mute | 67-82 | Reserved | |
| 4 | PLL Lock Flag, PLL enable | 83-85 | GPIOn output selection | |
| 5 | Reserved | 86,87 | GPIO control | |
| 6 | Reserved | 88,89 | Reserved | |
| 7 | De-emphasis enable, SDOUT select | 90 | DSP overflow | |
| 8 | GPIO enables & Mute Control | 91-94 | Sample rate status | |
| 9 | BCLK, LRCLK configuration | 95-107 | Reserved | |
| 10 | DSP GPIO Input | 108 | Analog mute monitor | |
| 11 | Reserved | 109-118 | Reserved | |
| 12 | Master Mode BCLK, LRCLK reset | 119 | GPIO input | |
| 13 | PLL clock source select | 120 | Auto mute flags | |
| 14-19 | Reserved | 121-125 | Reserved | |
| 20-24 | PLL dividers | Page 1 | ||
| 25,26 | Reserved | 1 | Reserved | |
| 27 | DSP clock divider | 2 | Analog gain control | |
| 28 | DAC clock divider | 3,4 | Reserved | |
| 29 | NCP clock divider | 5 | Undervoltage protection | |
| 30 | OSR clock divider | 6 | Analog mute control | |
| 31 | Reserved | 7 | Analog gain boost | |
| 32,33 | Master mode dividers | 8 | REF BG Fast | |
| 34 | FS speed mode | 9-15 | Reserved | |
| 35,36 | IDAC number of DSP clock cycles available in one audio frame) | Page 44 | ||
| 37 | Ignore various errors | 1 | Coefficient memory (CRAM) control | |
| 38,39 | Reserved | Pages 44-52 | Coefficient buffer – A (256 coeffs x 24 bits) | |
| 40,41 | I2S configuration | Pages 62-70 | Coefficient buffer – B (256 coeffs x 24 bits) | |
| 42 | DAC data path | Pages 152-186 | Instruction buffer (1024 instruction x 24 bits), I512 – I1023 are reserved | |
| 43 | Reserved | Pages 187-255 | Reserved |