ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 8 | 0x08 | RSV | RSV | RSV | RBGF | RSV | RSV | RSV | RSV |
| Reset Value | 0 | ||||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| RBGF | REF BG Fast | ||||||||
| This bit controls the bandgap voltage ramp up speed. | |||||||||
| Default value: 0 | |||||||||
| 0: Normal ramp up, ~50ms with external capacitance = 1uF | |||||||||
| 1: Fast ramp up, ~1ms with external capacitance = 1 uF | |||||||||