ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 59 | 0x3B | RSV | AMTL2 | AMTL1 | AMTL0 | RSV | AMTR2 | AMTR1 | AMTR0 |
| Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | |||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| AMTL[2:0] | Auto Mute Time for Left Channel | ||||||||
| These bits specify the length of consecutive zero samples at left channel before the channel can be auto muted. The times shown are for 48 kHz sampling rate and will scale with other rates. | |||||||||
| Default value: 000 | |||||||||
| 000: 21 ms | |||||||||
| 001: 106 ms | |||||||||
| 010: 213 ms | |||||||||
| 011: 533 ms | |||||||||
| 100: 1.07 sec | |||||||||
| 101: 2.13 sec | |||||||||
| 110: 5.33 sec | |||||||||
| 111: 10.66 sec | |||||||||
| AMTR[2:0] | Auto Mute Time for Right Channel | ||||||||
| These bits specify the length of consecutive zero samples at right channel before the channel can be auto muted. The times shown are for 48 kHz sampling rate and will scale with other rates. | |||||||||
| Default value: 000 | |||||||||
| 000: 21 ms | |||||||||
| 001: 106 ms | |||||||||
| 010: 213 ms | |||||||||
| 011: 533 ms | |||||||||
| 100: 1.07 sec | |||||||||
| 101: 2.13 sec | |||||||||
| 110: 5.33 sec | |||||||||
| 111: 10.66 sec | |||||||||