ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 34 | 0x22 | RSV | RSV | RSV | I16E | RSV | RSV | FSSP1 | FSSP0 |
| Reset Value | 0 | 0 | 0 | ||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| I16E | 16x Interpolation | ||||||||
| This bit enables or disables the 16x interpolation mode | |||||||||
| Default value: 0 | |||||||||
| 0: 8x interpolation | |||||||||
| 1: 16x interpolation | |||||||||
| FSSP[1:0] | FS Speed Mode | ||||||||
| These bits select the FS operation mode, which must be set according to the current audio sampling rate. These bits are ignored in clock auto set mode. | |||||||||
| Default value: 00 | |||||||||
| 00: Single speed (FS ≤ 48 kHz) | |||||||||
| 01: Double speed (48 kHz < FS ≤ 96 kHz) | |||||||||
| 10: Quad speed (96 kHz < FS ≤ 192 kHz) | |||||||||
| 11: Octal speed (192 kHz < FS ≤ 384 kHz) | |||||||||