ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 2 | 0x02 | RSV | RSV | RSV | LAGN | RSV | RSV | RSV | RAGN |
| Reset Value | 0 | 0 | |||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| LAGN | Analog Gain Control for Left Channel | ||||||||
| This bit controls the left channel analog gain. | |||||||||
| Default value: 0 | |||||||||
| 0: 0 dB | |||||||||
| 1:-6 dB | |||||||||
| RAGN | Analog Gain Control for Right Channel | ||||||||
| This bit controls the right channel analog gain. | |||||||||
| Default value: 0 | |||||||||
| 0: 0 dB | |||||||||
| 1: -6 dB | |||||||||