ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 44 | 0x2C | RSV | RSV | RSV | RSV | RSV | CMDP2 | CMDP1 | CMDP0 |
| Reset Value | 0 | 0 | 0 | ||||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| CMDP[2:0] | Clock Missing Detection Period | ||||||||
| These bits set how long both BCK and LRCK keep low before the audio clocks deemed missing and the DAC transitions to powerdown mode. | |||||||||
| Default value: 000 | |||||||||
| 000: about 1 second | |||||||||
| 001: about 2 seconds | |||||||||
| 010: about 3 seconds | |||||||||
| ... | |||||||||
| 111: about 8 seconds | |||||||||