ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 84 | 0x54 | RSV | RSV | RSV | RSV | MTSL3 | MTSL2 | MTSL1 | MTSL0 |
| Reset Value | 0 | 0 | 0 | 0 | |||||
| RSV | Reserved | ||||||||
| Reserved. Do not access. | |||||||||
| MTSL[3:0] | MUTE Output Selection | ||||||||
| These bits select the signal to output to MUTE. To actually output the selected signal, the MUTE must be set to output mode at Page 0 / Register 8. | |||||||||
| Default value: 0000 | |||||||||
| 0000: off (low) | |||||||||
| 0001: DSP MUTE output | |||||||||
| 0010: Register MUTE output (Page 0 / Register 86, bit 4) | |||||||||
| 0011: Auto mute flag (asserted when both L and R channels are auto muted) | |||||||||
| 0100: Auto mute flag for left channel | |||||||||
| 0101: Auto mute flag for right channel | |||||||||
| 0110: Clock invalid flag (clock error or clock changing or clock missing) | |||||||||
| 1110: Under voltage flag, asserted when XSMUTE voltage is higher than 0.7 DVDD | |||||||||
| 1111: Under voltage flag, asserted when XSMUTE voltage is higher than 0.3 DVDD | |||||||||