ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
| Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|
| 35 | 0x23 | IDAC_MSB7 | IDAC_MSB6 | IDAC_MSB5 | IDAC_MSB4 | IDAC_MSB3 | IDAC_MSB2 | IDAC_MSB1 | IDAC_MSB0 |
| Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
| IDAC_MSB[7:0] | IDAC (MSB) | ||||||||
| Most-significant 8 bits to specify the number of DSP clock cycles available in one audio frame. The value should match the DSP clock FS ratio. These bits are ignored in clock auto set mode. | |||||||||
| Default value: 00000001 | |||||||||