ZHCSEW6G may 2013 – november 2020 DS90UB913A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| LVCMOS DC SPECIFICATIONS 3.3 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
| VIH | High Level Input Voltage | VIN = 3 V to 3.6 V | 2 | VIN | V | ||
| VIL | Low Level Input Voltage | VIN = 3 V to 3.6 V | GND | 0.8 | V | ||
| IIN | Input Current | VIN = 0 V or 3.6 V, VIN = 3 V to 3.6 V | –20 | ±1 | 20 | µA | |
| VOH | High Level Output Voltage | VDDIO = 3 V to 3.6 V, IOH = −4 mA | 2.4 | VDDIO | V | ||
| VOL | Low Level Output Voltage | VDDIO = 3 V to 3.6 V, IOL = 4 mA | GND | 0.4 | V | ||
| IOS | Output Short Circuit Current | VOUT = 0 V | Serializer GPO Outputs | –15 | mA | ||
| IOZ | TRI-STATE Output Current | PDB = 0 V, VOUT = 0 V or VDDIO | Serializer GPO Outputs | –20 | 20 | µA | |
| CGPO | Pin Capacitance | GPO [3:0] | 1.5 | pF | |||
| LVCMOS DC SPECIFICATIONS 1.8 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
| VIH | High Level Input Voltage | VIN = 1.71 V to 1.89 V | 0.65 VIN | VIN | V | ||
| VIL | Low Level Input Voltage | VIN = 1.71 V to 1.89 V | GND | 0.35 VIN | |||
| IIN | Input Current | VIN = 0 V or 1.89 V, VIN = 1.71 V to 1.89 V | –20 | ±1 | 20 | µA | |
| VOH | High Level Output Voltage | VDDIO = 1.71 V to 1.89 V, IOH = −4 mA | VDDIO - 0.45 | VDDIO | V | ||
| VOL | Low Level Output Voltage | VDDIO = 1.71 V to 1.89 V IOL = 4 mA | GND | 0.45 | V | ||
| IOS | Output Short Circuit Current | VOUT = 0 V | Serializer GPO Outputs | –11 | mA | ||
| IOZ | TRI-STATE Output Current | PDB = 0 V, VOUT = 0 V or VDDIO | Serializer GPO Outputs | -20 | 20 | µA | |
| CGPO | Pin Capacitance | GPO [3:0] | 1.5 | pF | |||
| IIN-STRAP | Strap pin input current | VIN = 0 V to VDD_n | -1 | 1 | µA | ||
| LVCMOS DC SPECIFICATIONS 2.8 V I/O (SER INPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
| VIH | High Level Input Voltage | VIN = 2.52 V to 3.08 V | 0.7 VIN | VIN | V | ||
| VIL | Low Level Input Voltage | VIN = 2.52 V to 3.08 V | GND | 0.3 VIN | |||
| IIN | Input Current | VIN = 0 V or 3.08 V, VIN = 2.52 V to 3.08 V | –20 | ±1 | 20 | µA | |
| VOH | High Level Output Voltage | VDDIO = 2.52 V to 3.08 V, IOH = −4 mA | VDDIO - 0.4 | VDDIO | V | ||
| VOL | Low Level Output Voltage | VDDIO =2.52 V to 3.08V IOL = 4 mA | GND | 0.4 | V | ||
| IOS | Output Short Circuit Current | VOUT = 0 V | Serializer GPO Outputs | –11 | mA | ||
| IOZ | TRI-STATE Output Current | PDB = 0 V, VOUT = 0 V or VDDIO | Serializer GPO Outputs | –20 | 20 | µA | |
| CGPO | Pin Capacitance | GPO [3:0] | 1.5 | pF | |||
| CML DRIVER DC SPECIFICATIONS (DOUT+, DOUT-) | |||||||
| VOD | Differential Output Voltage | RL = 100 Ω (Figure 6-6), Back Channel Disabled | 640 | 824 | mV | ||
| VOUT | Single-Ended Output Voltage | RL = 50 Ω (Figure 6-6), Back Channel Disabled | 320 | 412 | |||
| ΔVOD | Differential Output Voltage Unbalance | RL = 100 Ω | 1 | 50 | mV | ||
| VOS | Output Offset Voltage | RL = 100 Ω (Figure 6-6) | VDD_n - VOD/2 | V | |||
| ΔVOS | Offset Voltage Unbalance | RL = 100 Ω | 1 | 50 | mV | ||
| IOS | Output Short Circuit Current | DOUT+ = 0 V or DOUT– = 0 V | –26 | mA | |||
| RT | Differential Internal Termination Resistance | Differential across DOUT+ and DOUT– | 80 | 100 | 120 | Ω | |
| Single-ended Termination Resistance | DOUT+ or DOUT– | 40 | 50 | 60 | |||
| VID-BC | Back Channel Differential Input Voltage | Back Channel Frequency = 5.5 MHz(10) | 260 | mV | |||
| VIN-BC | Back Channel Single-Ended Input Voltage | 130 | mV | ||||
| SERIALIZER SUPPLY CURRENT | |||||||
| IDDT | Serializer (Tx) VDD_n Supply Current (includes load current) | RL = 100 Ω WORST CASE pattern (Figure 6-2) | VDD_n = 1.89 V VDDIO = 3.6 V f = 100 MHz, 10-bit mode Default Registers | 61 | 80 | mA | |
| VDD_n = 1.89 V VDDIO = 3.6 V f = 75 MHz, 12-bit high frequency mode Default Registers | 61 | 80 | mA | ||||
| VDD_n = 1.89 V VDDIO = 3.6 V f = 50 MHz, 12-bit low frequency mode Default Registers | 61 | 80 | |||||
| IDDT | Serializer (Tx) VDD_n Supply Current (includes load current) | RL = 100 Ω RANDOM PRBS-7 pattern | VDD_n = 1.89 V VDDIO = 3.6 V f = 100 MHz, 10-bit mode Default Registers | 65 | mA | ||
| VDD_n = 1.89 V VDDIO = 3.6 V f = 75 MHz, 12-bit high frequency mode Default Registers | 64 | ||||||
| VDD_n = 1.89 V VDDIO = 3.6 V f = 50 MHz, 12-bit low frequency mode Default Registers | 63 | ||||||
| IDDIOT | Serializer (Tx) VDDIO Supply Current (includes load current) | RL = 100 Ω WORST CASE pattern (Figure 6-2) | VDDIO = 1.89 V f = 75 MHz, 12-bit high frequency mode Default Registers | 1.5 | 3 | mA | |
| VDDIO = 3.6 V f = 75 MHz, 12-bit high frequency mode Default Registers | 5 | 8 | |||||
| IDDTZ | Serializer (Tx) Supply Current Power Down | PDB = 0V; All other LVCMOS Inputs = 0 V | VDDIO=1.89 V Default Registers | 300 | 1000 | µA | |
| VDDIO = 3.6 V Default Registers | 300 | 1000 | µA | ||||
| IDDIOTZ | Serializer (Tx) VDDIO Supply Current Power Down | PDB = 0V; All other LVCMOS Inputs = 0 V | VDDIO = 1.89 V Default Registers | 15 | 100 | µA | |
| VDDIO = 3.6 V Default Registers | 15 | 100 | µA | ||||