ZHCSEW6G may 2013 – november 2020 DS90UB913A-Q1
PRODUCTION DATA
The SER/DES supports only AC-coupled interconnects through an integrated DC-balanced decoding scheme. External AC-coupling capacitors must be placed in series in the FPD-Link III signal path as illustrated in Figure 8-2. For applications utilizing single-ended 50-Ω coaxial cable, the unused data pin (DOUT–, RIN–) should utilize a 0.047-µF capacitor and should be terminated with a 50-Ω resistor. For high-speed FPD–Link III transmissions, the smallest available package should be used for the AC coupling capacitor. This will help minimize degradation of signal quality due to package parasitics.
Figure 8-2 AC-Coupled Connection (STP)
Figure 8-3 AC-Coupled Connection (Coaxial)