ZHCSEW6G may 2013 – november 2020 DS90UB913A-Q1
PRODUCTION DATA
The ID[x] pin on the Serializer is used to decode and set the physical slave address of the Serializer (I2C only) to allow up to five devices on the bus connected to the Serializer using only a single pin. The pin sets one of the 6 possible addresses for each Serializer device. The pin must be pulled to VDD_n (1.8 V, not VDDIO) with a 10-kΩ resistor and a pull-down resistor (RID) of the recommended value to set the physical device address. The recommended maximum resistor tolerance is 1%.
Figure 7-14 ID[x] Address Decoder on the Serializer| IDX Setting — DS90UB913A-Q1 SERIALIZER | |||||
|---|---|---|---|---|---|
| MINIMUM RATIO (VIDX/V(VDD_n)) | MAXIMUM RATIO (VIDX/V(VDD_n)) | SUGGESTED R3 RESISTOR VALUE (kΩ) | SUGGESTED R4 RESISTOR VALUE (kΩ) | Address 7-bit | Address 8-bit 0 appended (WRITE) |
| 0 | 0 | Open | 0 | 0x58 | 0xB0 |
| 0.114 | 0.186 | 10 | 2 | 0x59 | 0xB2 |
| 0.297 | 0.347 | 10 | 4.7 | 0x5A | 0xB4 |
| 0.436 | 0.464 | 10 | 8.2 | 0x5B | 0xB6 |
| 0.564 | 0.608 | 10 | 14 | 0x5C | 0xB8 |
| 0.742 | 1.0 | 10 | 100 | 0x5D | 0xBA |