ZHCSEW6G may 2013 – november 2020 DS90UB913A-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tLHT | CML Low-to-High Transition Time | RL = 100 Ω (Figure 6-3) | 150 | 330 | ps | ||
| tHLT | CML High-to-Low Transition Time | RL = 100 Ω (Figure 6-3) | 150 | 330 | ps | ||
| tDIS | Data Input Setup to PCLK | Serializer Data Inputs (Figure 6-8) | 2 | ns | |||
| tDIH | Data Input Hold from PCLK | 2 | ns | ||||
| tPLD | Serializer PLL Lock Time(1)(2) | RL = 100 Ω (Figure 6-9) | 1 | 2 | ms | ||
| tSD | Serializer Delay(2) | RT = 100 Ω, 10–bit mode Register 0x03h b[0] (TRFB = 1) (Figure 6-10) | 32.5T | 38T | 44T | ||
| RT = 100 Ω, 12–bit mode Register 0x03h b[0] (TRFB = 1) (Figure 6-10) | 11.75T | 13T | 15T | ||||
| tJIND | Serializer Output Deterministic Jitter (3)(4)(5) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.17 | 0.26 | UI | |
| tJINR | Serializer Output Random Jitter (3)(4)(5) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.016 | UI | ||
| tJINT | Peak-to-Peak Serializer Output Total Jitter (3)(5)(7) | PRBS-7 test pattern, CDR PLL Loop BW = ƒ/15, BER = 1E-10 | DOUT± | 0.4 | 0.52 | UI | |
| λSTXBW | Serializer Jitter Transfer Function -3 dB Bandwidth | 10–bit mode PCLK = 100 MHz. Default Registers | 2.20 | MHz | |||
| 12–bit high frequency mode PCLK = 75 MHz. Default Registers | 2.20 | ||||||
| 12–bit low frequency mode PCLK = 50 MHz. Default Registers | 2.20 | ||||||
| δSTX | Serializer Jitter Transfer Function (Peaking) | 10–bit mode PCLK = 100 MHz. Default Registers | 1.06 | dB | |||
| 12–bit high frequency mode PCLK = 75 MHz. Default Registers | 1.09 | ||||||
| 12–bit low frequency mode PCLK = 50 MHz. Default Registers | 1.16 | ||||||
| δSTXf | Serializer Jitter Transfer Function (Peaking Frequency) | 10–bit mode PCLK = 100 MHz. Default Registers | 400 | kHz | |||
| 12–bit high frequency mode PCLK = 75 MHz. Default Registers | 500 | ||||||
| 12–bit low frequency mode PCLK = 50 MHz. Default Registers | 600 | ||||||