ZHCSEW6G may 2013 – november 2020 DS90UB913A-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Supply Voltage (VDD_n) | 1.71 | 1.8 | 1.89 | V | |
| LVCMOS Supply Voltage | VDDIO= 1.8 V | 1.71 | 1.8 | 1.89 | V |
| VDDIO= 3.3 V | 3 | 3.3 | 3.6 | ||
| VDDIO= 2.8 V | 2.52 | 2.8 | 3.08 | ||
| Supply Noise(1) | VDD_n = 1.8 V | 25 | mVp-p | ||
| VDDIO = 1.8 V | 25 | ||||
| VDDIO = 3.3 V | 50 | ||||
| Power-Over-Coax Supply Noise | ƒ = 30 Hz - 1 KHz, trise > 100 µs Measured differentially between DOUT+ and DOUT– (coax mode only) | 10 | mVp-p | ||
| ƒ = 1 KHz - 50 MHz Measured differentially between DOUT+ and DOUT- (coax mode only) | 10 | mVp-p | |||
| Operating Free Air Temperature (TA) | –40 | 25 | 105 | °C | |
| PCLK Clock Frequency | 10-bit mode | 50 | 100 | MHz | |
| 12-bit HF mode | 37.5 | 75 | MHz | ||
| 12-bit LF mode | 25 | 50 | MHz | ||
| External Clock Input Frequency to GPO3 | 10-bit mode | 25 | 50 | MHz | |
| 12-bit HF mode | 25 | 50 | MHz | ||
| 12-bit LF mode | 25 | 50 | MHz | ||