ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | All pins except 32, 33, 41 and 42 | ±4500 | V |
| Pins 32, 33, 41 and 42 | ±8000 | ||||
| Charged device model (CDM), per AEC Q100-011 | ±1250 | ||||
| IEC 61000-4-2, powered-up only RD = 330 Ω , CS = 150 pF |
Contact Discharge (RIN0+, RIN0-) |
±8000 | |||
| Air Discharge (RIN0+, RIN0-) |
±18000 | ||||
| ISO 10605 RD= 330 Ω, CS= 150 pF and 330 pF RD= 2 kΩ, CS= 150 pF and 330 pF |
Contact Discharge (RIN0+, RIN0-) |
±8000 | |||
| Air Discharge (RIN0+, RIN0-) |
±18000 | ||||