ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
The DS90UB638-Q1 implements an I2C-compatible target that can be compliant with the Standard, Fast, and Fast-plus modes of operation, which allows I2C operation at up to 1-MHz clock frequencies. Local I2C transactions to access DS90UB638-Q1 registers can be conducted 2 ms after power supplies are stable and PDB is brought high. For accesses to local registers, the I2C target operates without stretching the clock. The primary I2C target address is set through the IDx pin. The primary I2C target address is stored in the I2C Device ID register at address 0x0. In addition to the primary I2C target address, the DS90UB638-Q1 may be programmed to respond to up to two other I2C addresses. The RX Port ID address provides direct access to the Receive Port registers without the need to set the paging controls normally required to access the port registers.