ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:4 | AEQ_MAX | RW | 0xF | Adaptive Equalizer Maximum value This register sets the maximum value for the Adaptive EQ algorithm. Must be higher than ADAPTIVE_EQ_FLOOR_VALUE when SET_AEQ_FLOOR is enabled. |
3:0 | ADAPTIVE_EQ _FLOOR_VALUE | RW | 0x2 | When AEQ floor is enabled by register 0xD2[2] the starting EQ gain setting for AEQ adaption is given by this register. |