ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
The Reset register allows for soft digital reset of the DS90UB638-Q1 device internal circuitry without using PDB hardware analog reset. Digital Reset 0 is recommended if desired to reset without overwriting configuration registers to default values.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:3 | RESERVED | RW | 0x00 | Reserved |
2 | RESTART _AUTOLOAD | RW/SC | 0 | Restart Auto-load Setting this bit to 1 causes a re-load of the default settings including MODE and IDX. This bit is self-clearing. Software may check for Auto-load complete by checking the CFG_INIT_DONE bit in the DEVICE_STS register. |
1 | DIGITAL_RESET1 | RW/SC | 0 | Digital Reset 1 Resets the entire digital block including registers. This bit is self-clearing. 1: Reset 0: Normal operation |
0 | DIGITAL_RESET0 | RW/SC | 0 | Digital Reset 0 Resets the entire digital block except registers. This bit is self-clearing. 1: Reset 0: Normal operation |