ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | GPIO3_FALL_IE | RW | 0 | GPIO3 Fall Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO3. |
| 6 | GPIO3_RISE_IE | RW | 0 | GPIO3 Rise Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO3. |
| 5 | GPIO2_FALL_IE | RW | 0 | GPIO2 Fall Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO2. |
| 4 | GPIO2_RISE_IE | RW | 0 | GPIO2 Rise Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO2. |
| 3 | GPIO1_FALL_IE | RW | 0 | GPIO1 Fall Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO1. |
| 2 | GPIO1_RISE_IE | RW | 0 | GPIO1 Rise Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO1. |
| 1 | GPIO0_FALL_IE | RW | 0 | GPIO0 Fall Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a falling edge on GPIO0. |
| 0 | GPIO0_RISE_IE | RW | 0 | GPIO0 Rise Interrupt Enable. If this bit is set, an interrupt will be generated based on detection of a rising edge on GPIO0. |