ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
Forwarding control enables or disables video stream from the Rx Port.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:6 | RESERVED | RW | 0x0 | Reserved. |
| 5 | RESERVED | RW | 1 | Reserved |
| 4 | FWD_PORT0_DIS | RW | 1 | Disable forwarding of RX Port 0 0: Forwarding enabled for RX Port 0 1: Forwarding disabled for RX Port 0 |
| 3:0 | RESERVED | R | 0x0 | Reserved. |