ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7:1 | TARGET_ALIAS_ID4 | RW | 0 | 7-bit Remote Target Device Alias ID 4 Configures the decoder for detecting transactions designated for an I2C Target device attached to the remote Serializer. The transaction is remapped to the address specified in the Target ID4 register. A value of 0 in this field disables access to the remote I2C Target. |
| 0 | TARGET_AUTO_ACK_4 | RW | 0 | Automatically Acknowledge all I2C writes to the remote Target 4 independent of the forward channel lock state or status of the remote Serializer Acknowledge 1: Enable 0: Disable |