ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R | 0 | Reserved |
6 | GPIO6_PD_DIS | RW | 0 | GPIOX Pulldown Resistor Disable: The GPIO pins by default include a 35-kΩ typical pulldown resistor that is automatically enabled when the GPIO is not in an output mode. When this bit is set, the corresponding pulldown resistor will also be disabled when the GPIO pin is in an input only mode. 1 : Disable GPIO pulldown resistor 0 : Enable GPIO pulldown resistor |
5 | GPIO5_PD_DIS | RW | 0 | |
4 | GPIO4_PD_DIS | RW | 0 | |
3 | GPIO3_PD_DIS | RW | 0 | |
2 | GPIO2_PD_DIS | RW | 0 | |
1 | GPIO1_PD_DIS | RW | 0 | |
0 | GPIO0_PD_DIS | RW | 0 |