ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
This register reads the current values on each of the 7 GPIO pins.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | RESERVED | R | 0 | Reserved |
| 6:0 | GPIO_STS | R | 0x0 | GPIO Pin High/ Low Status. Bit 6 reads GPIO6 and bit 0 reads GPIO0. |