ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
The DS90UB638-Q1 FPD-Link III deserializer, in conjunction with an ADAS FPD-Link III serializer, supports the video transport needs with an ultra-high speed forward channel and an embedded bidirectional control channel. The DS90UB638-Q1 received data is output from a configurable MIPI CSI-2 port. The CSI-2 port may be configured as either a single CSI-2 output with four lanes up to 1.6 Gbps per lane or as two 2 lane CSI-2 outputs for sending replicated data on both ports. A second differential clock is available for the second replicated output when configured for dual CSI-2 outputs supporting one clock lane and one or two data lanes each. The DS90UB638-Q1 can support multiple data formats and different resolutions as provided by the sensor. Conversion between different data formats is not supported. The CSI-2 Tx module accommodates both image data and non-image data (including synchronization or embedded data packets).
The DS90UB638-Q1 CSI-2 interface converts the sensor data stream into packets designated for each virtual channel. Each virtual channel is identified by a unique channel identification number in the packet header.
When the DS90UB638-Q1 is paired with a DS90UB635-Q1 serializer, the received FPD-Link III forward channel is constructed in 40-bit long frames and when it is paired with a DS90UB633A-Q1 serializer, the received FPD-Link III forward channel is constructed in 28-bit long frames. Each encoded frame contains video payload data, I2C forward channel data, and additional information on framing, data integrity and link diagnostics. The high-speed, serial bit stream from the DS90UB635-Q1 or DS90UB633A-Q1 contains an embedded clock and DC-balancing ensuring sufficient data line transitions for enhanced signal quality. When paired with ADAS serializers in RAW input mode, the received FPD-Link III forward channel is similarly constructed at a lower line rate in 28-bit long frames. The DS90UB638-Q1 device recovers a high-speed, FPD-Link III forward channel signal and generates a bidirectional control channel control signal in the reverse channel direction. The DS90UB638-Q1 converts the FPD-Link III stream into a MIPI CSI-2 output interface designed to support automotive sensors, including 2MP/60fps and 4MP/30fps image sensors.
The DS90UB638-Q1 device has one receive input port to accept sensor streams. The control channel function of the DS90UB63x-Q1 chipset provides bidirectional communication between the image sensors and ECU. The integrated control channel transfers data bidirectionally over the same cable used for video data interface. This interface offers advantages over other chipsets by eliminating the need for additional wires for programming and control. The bidirectional control channel bus is controlled through an I2C port. The bidirectional control channel offers continuous low latency communication and is not dependent on video blanking intervals.