ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:5 | RESERVED | R | 0x0 | Reserved |
4 | IS_RX_PORT_INT | R | 0 | RX Port Interrupt A Receiver port interrupt has been generated for the RX Ports being forwarded to the CSI Transmit Port. A read of the associated port receive status registers will clear this interrupt. See the PORT_ISR_HI and PORT_ISR_LO registers for details. |
3 | IS_CSI_SYNC_ERROR | R/COR | 0 | CSI Sync Error interrupt A synchronization error has been detected for multiple video stream inputs to the CSI Transmitter. |
2 | IS_CSI_SYNC | R/COR | 0 | CSI Synchronized interrupt CSI Transmit Port assertion of CSI Synchronized Status. Current status for CSI Sync can be read from the TX_PORT_SYNC flag in the CSI_STS register. |
1 | IS_CSI_PASS_ERROR | R/COR | 0 | CSI RX Pass Error interrupt A deassertion of CSI Pass has been detected on the RX Ports being forwarded to the CSI Transmit Port |
0 | IS_CSI_PASS | R/COR | 0 | CSI Pass interrupt CSI Transmit Port assertion of CSI Pass detected. Current status for the CSI Pass indication can be read from the TX_PORT_PASS flag in the CSI_STS register |