ZHCSOU1 February 2023 DS90UB638-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | PGEN_CSI_VC | RW | 0x0 | CSI Virtual Channel Identifier This field controls the value sent in the CSI packet for the Virtual Channel Identifier |
5:0 | PGEN_CSI_DT | RW | 0x24 | CSI Data Type This field controls the value sent in the CSI packet for the Data Type. The default value (0x24) indicates RGB888. |