ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
POWER-UP TIMING (2, 3 supply mode) | |||||
Supply ramp rate: For all supplies | 0.5 | 100 | ms | ||
Supply delay offset between fully ramped (2V5, 1V1) and (VDDIO, 1V8) (3) | 0 | 50 | ms | ||
T1 | Last Supply power rail ramp to RESET_N | 200 | ms | ||
T2 | Powerup to SMI ready: Post power-up stabilization time prior to MDC preamble for register access | 200 | ms | ||
T3 | Powerup to Strap latchin: Hardware configuration pins transition to output drivers | 200 | ms | ||
Powerup to FLP | 2000 | ms | |||
RESET TIMING | |||||
T1 | Reset to SMI ready: Post reset stabilization time prior to MDC preamble for register access | 30 | us | ||
T3 | RESET PULSE Width: Miminum Reset pulse width to be able to reset | 720 | ns | ||
T4 | Reset to FLP | 1750 | ms | ||
T4 | Reset to 100M signaling (strapped mode) | 194 | us | ||
T4 | Reset to MAC clock | 195 | us | ||
COPPER LINK TIMING | |||||
T1 | Loss of Idles to Link LED low in Fast link down mode (100M) | 10 | us | ||
Loss of Idles to Link LED low in Fast link down mode (1000M) | 10 | us | |||
MII 100M TIMING | |||||
T1 | TX_CLK High / Low Time | 16 | 20 | 24 | ns |
T2 | TX_D[3:0], TX_ER, TX_EN Setup to TX_CLK | 10 | ns | ||
T3 | TX_D[3:0], TX_ER, TX_EN Hold from TX_CLK | 0 | ns | ||
T1 | RX_CLK High / Low Time | 16 | 20 | 24 | ns |
T2 | RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 10 | 30 | ns | |
MII 10M Timings | |||||
10M | TX_CLK High / Low Time | 190 | 200 | 210 | ns |
TX_D[3:0], TX_ER, TX_EN Setup to TX_CLK | 25 | ns | |||
TX_D[3:0], TX_ER, TX_EN Hold from TX_CLK | 0 | ns | |||
RX_CLK High / Low Time | 160 | 200 | 240 | ns | |
RX_D[3:0], RX_ER, RX_DV Delay from RX_CLK rising | 100 | 300 | ns | ||
RGMII OUTPUT TIMING (1G) | |||||
TskewT | Data to Clock Output Skew (Non-Delay Mode)(2) | -600 | 625 | ps | |
TskewT(Delay) | Data to Clock Output Skew (Delay Mode : 2 ns default) | 1.5 | 2 | 2.5 | ns |
TsetupT | Data to Clock Output Setup ( Delay Mode) | 1.2 | ns | ||
TholdT | Data to Clock Output Hold ( Delay Mode) | 1.2 | ns | ||
Tcyc | Clock Cycle Duration | 7.2 | 8 | 8.8 | ns |
Duty Cycle | 45 | 50 | 58 | % | |
Rise / Fall Time ( 20% to 80%) : with 5 pF Capacitive load | 0.85 | ns | |||
RGMII INPUT TIMING (1G) | |||||
TsetupR | TX data to clock input setup | 1 | ns | ||
TholdR | TX clock to data input hold | 1 | ns | ||
DLL delay TX Input step | 250 | ps | |||
SMI TIMING | |||||
T1 | MDC to MDIO (Output) Delay Time (25 pF Load) | 0 | 20 | ns | |
T2 | MDIO (Input) to MDC Setup Time | 10 | ns | ||
T3 | MDIO (Input) to MDC Hold Time | 10 | ns | ||
T4 | MDC Frequency (25 pF Load) | 2.5 | 24 | MHz | |
OUTPUT CLOCK TIMING (25MHz clockout) | |||||
Frequency (PPM) | -100 | 100 | - | ||
Duty Cycle | 40 | 60 | % | ||
Rise Time (5 pF Load) | 5000 | ps | |||
Fall Time (5 pF Load) | 5000 | ps | |||
Jitter (RMS) | 40 | ps | |||
Jitter (Long Term) | 375 | ps | |||
25MHz INPUT CLOCK tolerance | |||||
Frequency Tolerance | -100 | +100 | ppm | ||
Rise / Fall Time (10%-90%) | 8 | ns | |||
Jitter Tolerance (Accumulated) | 75 | ps | |||
Duty Cycle | 40 | 60 | % | ||
TRANSMIT LATENCY TIMING | |||||
Copper | RGMII to Cu (10M) : Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 2560 | ns | ||
Copper | MII to Cu (10M): Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI | 525 | ns | ||
Copper | RGMII to Cu (100M): Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 169 | ns | ||
Copper | MII to Cu (100M): Rising edge TX_CLK with assertion TX_EN to SSD symbol on MDI | 64 | ns | ||
Copper | RGMII to Cu (1G): Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 106 | ns | ||
RECEIVE LATENCY TIMING | |||||
Copper | Cu to RGMII (10M): SSD symbol on MDI to Rising edge of RX_CLK with assertion of RX_CTRL | 3000 | ns | ||
Copper | Cu to MII (10M): SSD symbol on MDI to Rising edge of RX_CLK with assertion of RX_DV | 1650 | ns | ||
Copper | Cu to RGMII (100M): SSD symbol on MDI to a) Rising edge of RX_DV with assertion of RX_CTRL b) Rising edge of RX_DV with assertion of RX_Dx | 192 | ns | ||
Copper | Cu to MII (100M): SSD symbol on MDI to a) Rising edge of RX_DV with assertion of RX_CTRL b) Rising edge of RX_DV with assertion of RX_Dx | 220 | ns | ||
Copper | Cu to RGMII (1G): SSD symbol on MDI to a) Rising edge of RX_DV with assertion of RX_CTRL b) Rising edge of RX_DV with assertion of RX_Dx | 278 | ns |