ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
Parameter | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VDDIO | Digital Supply Voltage, 1.8V operation | 1.71 | 1.8 | 1.89 | V |
Digital Supply Voltage, 2.5V operation | 2.375 | 2.5 | 2.625 | ||
Digital Supply Voltage, 3.3V operation | 3.145 | 3.3 | 3.465 | ||
VDD1P1 | Digital Supply | 1.045 | 1.1 | 1.155 | V |
VDDA1P8 | Analog Supply | 1.71 | 1.8 | 1.89 | V |
VDDA2P5 | Analog Supply | 2.375 | 2.5 | 2.625 | V |
TA | Operating Ambient Temperature | -55 | 125 | ℃ |