ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
DP83561-SP is a Radiation-Hardness-Assured (RHA) QML Class V (QMLV) product, and has a Total Ionizing Dose (TID) level at 300 krad(Si). Testing and qualification of DP83561-SP is done on a wafer level according to MIL-STD-883, Test Method 1019. Radiation Lot Acceptance Testing (RLAT) is performed at the 300 krad(Si) TID level.
Group E (TID) Radiation Lot Acceptance (RLAT) data is available with lot shipments as part of the QCI Summary Reports, for information on finding QCI Summary Reports see QML Flow, Its Importance, and Obtaining Lot Information (SBOA143).