ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
The DP83561-SP has an on chip temperature monitor. DP83561-SP offers the option to configure the percentage of sudden change in output from the temperature sensors. When temperature changes exceed that percentage, the INT_SUP_CUR_N signal will be asserted.
Refer to registers 0x1E8 and 0x1EA on how to read data from the temperature sensor.