ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
The DP83561-SP uses many of the functional pins as strap options to place the device into specific modes of operation. The values of these pins are sampled at power up or hard reset. During software resets, the strap options are internally reloaded from the values sampled at power up or hard reset. The strap option pin assignments are defined below.
Configuration of the device may be done through strap pins or through the management register interface. A pullup resistor and/or a pulldown resistor of suggested values may be used to set the voltage ratio of the strap pin input and the supply to select one of the possible selected modes.
The MAC interface pins must support I/O voltages of 3.3 V, 2.5 V, and 1.8 V. As the strap inputs are implemented on these pins, the straps must also support operation at 3.3-V, 2.5-V, and 1.8-V supplies depending on what voltage was selected for I/O. RX_D0 and RX_D1 pins are 4 level strap pins. All other strap pins have two levels.
MODE | TARGET VOLTAGE | IDEAL RESISTORS | |||
---|---|---|---|---|---|
Vmin (V) | Vtyp (V) | Vmax (V) | Rhi (kΩ) | Rlo (kΩ) | |
0 | 0 | 0 | 0.093 × VDDIO | OPEN | OPEN |
1 | 0.136 × VDDIO | 0.165 × VDDIO | 0.184 × VDDIO | 10 | 2.49 |
2 | 0.219 × VDDIO | 0.255 × VDDIO | 0.280 × VDDIO | 5.76 | 2.49 |
3 | 0.6 × VDDIO | 0.783 × VDDIO | 0.888 × VDDIO | 2.49 | OPEN |
MODE | TARGET VOLTAGE | IDEAL RESISTORS | |||
---|---|---|---|---|---|
Vmin (V) | Vtyp (V) | Vmax (V) | Rhi (kΩ) | Rlo (kΩ) | |
0 | 0 | 0.18 x VDDIO | OPEN | 2.49 | |
1 | 0.5 x VDDIO | 0.88 x VDDIO | 2.49 | OPEN |
PIN NAME | STRAP NAME | PIN # | DEFAULT | FUNCTION | |||
---|---|---|---|---|---|---|---|
RX_D0 | PHY_ADD[1:0] | 44 | 0 | PHY_ADD1 | PHY_ADD0 | ||
MODE 0 | 0 | 0 | |||||
MODE 1 | 0 | 1 | |||||
MODE 2 | 1 | 0 | |||||
MODE 3 | 1 | 1 | |||||
RX_D1 | PHY_ADD[3:2] | 45 | 0 | PHY_ADD3 | PHY_ADD2 | ||
MODE 0 | 0 | 0 | |||||
MODE 1 | 0 | 1 | |||||
MODE 2 | 1 | 0 | |||||
MODE 3 | 1 | 1 | |||||
VDDIO_SEL_0 | VDDIO_SEL_0 | 22 | 0 | VDDIO level indication from system | |||
VDDIO_SEL_1 | VDDIO_SEL_0 | Function | |||||
0 | 0 | VDDIO = 3.3 V | |||||
VDDIO_SEL_1 | VDDIO_SEL_1 | 21 | 0 | 0 | 1 | Reserved | |
1 | 0 | VDDIO = 2.5 V | |||||
1 | 1 | VDDIO = 1.8 V | |||||
SUPPLYMODE_SEL | SUPPLYMODE_SEL | 23 | 0 | Triple or dual supply setting from system | |||
0 = Dual supply mode (VDDA1P8 left floating) | |||||||
1 = Triple supply mode (VDDA1P8 supplied by system) | |||||||
CRS/GPIO_3 | RGMII/MII_SEL | 33 | 0 | 0 = RGMII | |||
1 = MII | |||||||
AUTO_RECOVER | AUTO_RECOVER | 34 | 0 | 0 = DP83561-SP will take no automatic action based on SEFI. SEFI event interrupts will be generated normally. | |||
1 = Configures the DP83561-SP to automatically apply RESET signal to PHY logic when a SEFI is detected. Default register values will be reloaded and pin options. SEFI event interrupts will be generated normally. | |||||||
RX_DV/RX_CTRL | MIRROR_EN | 49 | 0 | 0 = Port Mirroring Disabled | |||
1 = Port Mirroring Enabled | |||||||
SMI_DISABLE | SMI_DISABLE | 50 | 0 | 0 = SMI(MDIO) writes are enabled. | |||
1 = Station Management Interface (MDIO) writes are disabled. | |||||||
LED_0 | ANEG_DIS | 63 | 0 | 0 = DP83561-SP will auto-negotiate link as defined in IEEE 802.3 Clause 28 | |||
1 = DP83561-SP set to forced link speed operation. Speed settings are controlled by ANEGSEL_0 and ANEGSEL_1 pin options. | |||||||
LED_1 | ANEGSEL_0 | 62 | 0 | ANEG_DIS | ANEGSEL_1 | ANEGSEL_0 | Function |
0 | 0 | 0 | Auto-negotiation, 1000/100/10 advertised, Auto MDI-X | ||||
0 | 0 | 1 | Auto-negotiation, 1000/100 advertised, Auto MDI-X | ||||
0 | 1 | 0 | Auto-negotiation, 100/10 advertised,Auto-MDI-X | ||||
0 | 1 | 1 | Reserved | ||||
LED_2/GPIO_0 | ANEGSEL_1 | 61 | 0 | 1 | 0 | 0 | Forced 1000M, master, MDI mode |
1 | 0 | 1 | Forced 1000M, slave, MDI mode | ||||
1 | 1 | 0 | Forced 100M, full duplex, MDI mode | ||||
1 | 1 | 1 | Forced 100M, full duplex, MDI-X mode |