ZHCSNO0B April 2021 – November 2021 DP83561-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IEEE Tx CONFORMANCE (1000BaseT) | ||||||
| Output Differential Voltage | Normal Mode, All channels | 0.67 | 0.745 | 0.82 | V | |
| IEEE Tx CONFORMANCE (100BaseTx) | ||||||
| Output Differential Voltage | Normal Mode, Channels A and B (2) | 0.95 | 1.00 | 1.05 | V | |
| IEEE Tx CONFORMANCE (10BaseTe) | ||||||
| Output Differential Voltage | 1.75 | V | ||||
| POWER CONSUMPTION Copper mode (100m cable) | ||||||
| I(1V1) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 215 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 115 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 100 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 120 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 90 | mA | |||
| I(1V8) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 60 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 25 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 15 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 25 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 15 | mA | |||
| I(2V5) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 90 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 50 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 76 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 50 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 85 | mA | |||
| I(VDDIO=3.3V) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 80 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 45 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 35 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 50 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 35 | mA | |||
| I(VDDIO=1.8V) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 35 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 20 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 15 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 16 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 11 | mA | |||
| I(VDDIO=2.5V) | RGMII to Copper (1G) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 50 | mA | ||
| RGMII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 27 | mA | |||
| RGMII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 20 | mA | |||
| MII to Copper (100M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 26 | mA | |||
| MII to Copper (10M) | Traffic: 100%, Packet Size: 1512, Content: Random, VT range | 17 | mA | |||
| POWER CONSUMPTION Low power modes | ||||||
| I(1V1) | IEEE Power Down | 90 | mA | |||
| Active Sleep | 110 | mA | ||||
| RESET | 95 | mA | ||||
| I(1V8) | IEEE Power Down | 1 | mA | |||
| Active Sleep | 10 | mA | ||||
| RESET | 1 | mA | ||||
| I(2V5) | IEEE Power Down | 5 | mA | |||
| Active Sleep | 30 | mA | ||||
| RESET | 5 | mA | ||||
| I(VDDIO=3.3) | IEEE Power Down | 20 | mA | |||
| Active Sleep | 20 | mA | ||||
| RESET | 20 | mA | ||||
| Monitors | ||||||
| Temperature Sensor | Temperature Sensor Range | -55oC to 125oC | -55 | 125C | ℃ | |
| Temperature Sensor Resolution (LSB) | -55oC to 125oC | 9 | ℃ | |||
| Temperature Sensor Accuracy ( Voltage and Temperature Variation on single part) | -55oC to 125oC | 9.5 | ℃ | |||
| Temperature Sensor Accuracy Part-to-Part (Voltage, Temperature and part to part variation) | -55oC to 125oC | 12 | ℃ | |||
| BOOTSTRAP DC CHARACTERISTICS (4 Level) (PHY address pins) | ||||||
| VMODE0 | Mode 0 Strap Voltage Range | 0 | 0.093 x VDDIO | V | ||
| VMODE1 | Mode 1 Strap Voltage Range | 0.136 x VDDIO | 0.184 x VDDIO | V | ||
| VMODE2 | Mode 2 Strap Voltage Range | 0.219 x VDDIO | 0.280 x VDDIO | V | ||
| VMODE3 | Mode 3 Strap Voltage Range | 0.6 x VDDIO | 0.888 x VDDIO | V | ||
| BOOTSTRAP DC CHARACTERISTICS (2 Level) | ||||||
| VMODE0 | Mode 0 Strap Voltage Range | 0 | 0.18 x VDDIO | V | ||
| VMODE1 | Mode 1 Strap Voltage Range | 0.5 x VDDIO | 0.88 x VDDIO | V | ||
| IO CHARACTERISTICS (DC Specifications) | ||||||
| VIH | High Level Input Voltage | VDDIO = 3.3V ±5% | 2 | V | ||
| VIL | Low Level Input Voltage | VDDIO = 3.3V ±5% | 0.8 | V | ||
| VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 3.3V ±5% | 2.4 | V | ||
| VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 3.3V ±5% | 0.4 | V | ||
| VIH | High Level Input Voltage | VDDIO = 2.5V ±5% | 1.7 | V | ||
| VIL | Low Level Input Voltage | VDDIO = 2.5V ±5% | 0.7 | V | ||
| VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 2.5V ±5% | 2 | V | ||
| VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 2.5V ±5% | 0.4 | V | ||
| VIH | High Level Input Voltage | VDDIO = 1.8V ±5% | 0.65*VDDIO | V | ||
| VIL | Low Level Input Voltage | VDDIO = 1.8V ±5% | 0.35*VDDIO | V | ||
| VOH | High Level Output Voltage | IOH = -2mA, VDDIO = 1.8V ±5% | VDDIO-0.45 | V | ||
| VOL | Low Level Output Voltage | IOL = 2mA, VDDIO = 1.8V ±5% | 0.45 | V | ||
| IIH | Input High Current | Input High Current | -55 | 55 | µA | |
| IIL | Input Low Current | TA = -55℃ to 125℃, VIN=GND | -35 | 35 | µA | |
| Iozh | Tri-state Output High Current | TA = -55℃ to 125℃, VOUT=VDDIO | -55 | 55 | µA | |
| Iozl | Tri-state Output Low Current | TA = -55℃ to 125℃, VOUT=GND | -35 | 35 | µA | |
| Rpulldn | Internal Pull Down Resistor | 6.75 | 9 | 13.5 | kΩ | |
| Rpullup | Internal Pull Up Resistor | 6 | 10 | 14 | kΩ | |
| XI VIH | High Level Input Voltage | 1.2 | VDDIO | V | ||
| XI VIL | Low Level Input Voltage | 0.6 | V | |||
| CIN | Input Capacitance XI | 1.5 | pF | |||
| CIN | Input Capacitance INPUT PINS | 5.5 | pF | |||
| COUT | Output Capacitance XO | 1.5 | pF | |||
| COUT | Output Capacitance OUTPUT PINS | 5.5 | pF | |||
| Rseries | Integrated MAC Series Termination Resistor | RX_D[3:0], RX_ER, RX_DV, RX_CLK | 50 | Ω | ||